MAX2307
Low-Power, Cellular Upconverter-Driver
Low-Power, Cellular Upconverter Drives IC in Ultra-Chip-Scale Package
Part Details
- Ultra-Small Implementation Size
- Low Off-Chip Component Count
- 15mA at -15dBm POUT
- 34mA at +6.5dBm POUT and -53dBc ACPR
- <1µA Shutdown Mode
- Separate Shutdown for LO Buffer
- No External Logic Interface Circuitry Required
The MAX2307 is an integrated RF upconverter-driver optimized for the Japanese cellular frequency band. It can also be used for applications in the US cellular and ISM bands. Its low current consumption (15mA at -15dBm output) extends the average talk time.
The image rejection is done using only two external inductors at the upconverter output because the image frequency in Japanese cellular phones is typically 330MHz away. This realizes the image rejection with no current consumption penalty and only two inexpensive off-chip components, saving cost and valuable board space.
The MAX2307 has a separate shutdown control for the LO buffer to minimize VCO pulling. It comes in an ultra-small 3x4 ultra-chipscale package (UCSP).
Applications
- Data Acquisition
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX2365 | Complete Dual-Band Quadrature Transmitters |
Latest Discussions
No discussions on MAX2307 yet. Have something to say?
Start a Discussion on EngineerZone®