MAX22707

RECOMMENDED FOR NEW DESIGNS

Low Power, Precision Zero Crossing Detector

Low Power, Integrated Zero Crossing Detector with ±1% Accuracy

Part Models
2
1ku List Price
Starting From $2.42

Part Details

  • Precision Zero Crossing Detection
    • Integrated Zero Crossing Detection with ±1% Accuracy
    • High Frequency Noise Filter
    • 4th Order Low-Pass Filter (LPF)
    • 4th Order Band-Pass Filter (BPF)
  • Configurability for Ease of Use
    • User Selectable Filter Configuration (LPF or BPF)
    • Selectable Input Frequency
    • Power Saving Stand-By Mode
    • Programmable DC Averaging Timer
  • Saves PCB Space and Bill of Materials (BOM) Cost
    • No External Precision Filter Capacitor Required
    • 10-Pin µMAX package 3mm x 3mm
MAX22707
Low Power, Precision Zero Crossing Detector
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
MAX22707EVKIT

Evaluation Kit for the MAX22707

Features and Benefits

  • Robust Operation with Connector Interface to 110VAC and 220VAC Inputs
  • Easy Evaluation of the MAX22707 in Different Configuration Modes
  • EV Kit is USB Powered with Optional Power from Terminal Block
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22707 evaluation kit (EV kit) provides a proven design to evaluate MAX22707 low power, precision zero- crossing detector.

The MAX22707 EV kit features an isolated power and signal interface to configure and evaluate different modes. The EV kit features two independent MAX22707 sections that can be evaluated in lowpass filter (LPF) configuration mode and bandpass filter (BPF) configuration mode.

The EV kit comes with two MAX22707AUB+ (10 µMAX, 3.05mm x 5.05mm footprint) devices installed.

Applications

  • AC Phase Detection
  • Flexible Zero Crossing Detection
  • Industrial Lighting Dimming

MAX22707EVKIT
Evaluation Kit for the MAX22707

Latest Discussions

Recently Viewed