MAX2265

2.7V, Single-Supply, Cellular-Band Linear Power Amplifiers

Industry's Best Overall Efficiency, Single-Supply, Dual-Mode CDMA Power Amplifier

Part Details

  • Low Average CDMA Current Consumption in Typical Urban Scenario
    • 55mA (MAX2264)
    • 90mA (MAX2265)
    • 40mA (MAX2266)
  • 0.5µA Shutdown Mode Eliminates External Supply Switch
  • ±0.8dB Gain Variation Over Temperature
  • No External Reference or Logic Interface Circuitry Needed
  • Supply Current and ACPR Margin Dynamically Adjustable
  • +2.7V to +5V Single-Supply Operation
  • 37% Efficiency at +2.7V Operation
MAX2265
2.7V, Single-Supply, Cellular-Band Linear Power Amplifiers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX2323 Triple/Dual-Mode CDMA LNA/Mixers
MAX2325 Triple/Dual-Mode CDMA LNA/Mixers
MAX2320 Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2265EVKIT

Evaluation Kit for the MAX2264, MAX2265, MAX2266

Features and Benefits

  • Easy Evaluation of MAX2264/MAX2265/MAX2266
  • +2.7V to +5V Single-Supply Operation
  • RF Input/Output Matched for 824MHz to 849MHz Operation
  • All Matching Components Included

Product Details

The MAX2264/MAX2265/MAX2266 evaluation kits (EV kits) simplify evaluation of the MAX2264/MAX2265/MAX2266 power amplifiers (PAs), which are designed for operation in IS-98-based CDMA, IS-136-based TDMA, and PDC cellular phones operating in the 900MHz range. The kits enable testing of the devices' RF performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Each kit is assembled with either the MAX2264, MAX2265 or MAX2266 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. These EV kits are capable of operating at RF frequencies from 750MHz to 1000MHz with the appropriate matching components.

Applications

  • 2-Way Pagers
  • Cellular-Band CDMA Dual Mode™ Phones
  • Cellular-Band TDMA Dual Mode™ Phones
  • Dual-Mode Phones
  • PDC
  • Power-Amplifier Modules

MAX2264EVKIT

Evaluation Kit for the MAX2264, MAX2265, MAX2266

Features and Benefits

  • Easy Evaluation of MAX2264/MAX2265/MAX2266
  • +2.7V to +5V Single-Supply Operation
  • RF Input/Output Matched for 824MHz to 849MHz Operation
  • All Matching Components Included

Product Details

The MAX2264/MAX2265/MAX2266 evaluation kits (EV kits) simplify evaluation of the MAX2264/MAX2265/MAX2266 power amplifiers (PAs), which are designed for operation in IS-98-based CDMA, IS-136-based TDMA, and PDC cellular phones operating in the 900MHz range. The kits enable testing of the devices' RF performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Each kit is assembled with either the MAX2264, MAX2265 or MAX2266 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. These EV kits are capable of operating at RF frequencies from 750MHz to 1000MHz with the appropriate matching components.

Applications

  • 2-Way Pagers
  • Cellular-Band CDMA Dual Mode™ Phones
  • Cellular-Band TDMA Dual Mode™ Phones
  • Dual-Mode Phones
  • PDC
  • Power-Amplifier Modules

MAX2265EVKIT
Evaluation Kit for the MAX2264, MAX2265, MAX2266
MAX2264EVKIT
Evaluation Kit for the MAX2264, MAX2265, MAX2266

Reference Designs

REP014
CDMA PA provides -45dBc ACPR at +28.5dBm

Latest Discussions

No discussions on MAX2265 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed