MAX2209

RF Power Detector

Industry's Smallest Power-Detection Circuit

Part Details

  • -25dBm to 0dBm Power Detection Range
  • ±0.5dB Detection Error Due to Temperature
  • +2.7V to +5V Single-Supply Operation
  • Space-Saving 4-Bump, 1mm² UCSP™ Package
  • On-Chip 50Ω Termination and DC-Blocking Capacitor
MAX2209
RF Power Detector
Ask a Question

Hardware Ecosystem

Parts Product Life Cycle Description
Product 5
MAX2205 RF Power Detectors in UCSP
MAX2203 RMS Power Detector
MAX2206 RF Power Detectors in UCSP
MAX2207 RF Power Detectors in UCSP
MAX2208 RF Power Detectors in UCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2209 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed