MAX2208

RF Power Detectors in UCSP

The Industry's Smallest Power Detection Circuit

Part Details

  • Space-Saving 2 x 2 UCSP Occupies Only 1mm2
  • Internal Temperature Compensation Gives ±0.3dB Detection Accuracy
  • No External Filter or Op Amp Required
  • Power-Detection Range
    • 40dB (MAX2206)
    • 25dB (MAX2205/MAX2207/2208)
MAX2208
RF Power Detectors in UCSP
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX2208 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed