MAX2161

ISDB-T 1- and 3-Segment Low-IF Tuners

Provide 50dB Adjacent Channel-Protection Ratio while Offering Excellent Sensitivity for Reception of Mobile TV Signals

Part Details

  • Individual UHF (470MHz to 770MHz) and VHF (170MHz to 222MHz) Inputs
  • 1- and 3-Segment Operation
  • Low Noise Figure: 3.9dB Typical
  • High Dynamic Range: -98dBm to 0dBm
  • High-Side or Low-Side LO Injection
  • Integrated VCO and Tank Circuits
  • Low LO Phase Noise: -85dBc/Hz at 10kHz Typical
  • Integrated Frequency Synthesizer
  • Integrated Low-IF Bandpass Filter
  • 48dB Image Rejection Typical
  • Single +2.7V to +3.3V Supply Voltage
  • Low Power: 124mW Typical
  • Low-Power Shutdown and Standby Modes
  • Two-Wire I²C-Compatible (MAX2161) or Three-Wire SPI/QSPI/MICROWIRE-Compatible (MAX2162) Serial Control Interface
  • Tiny 3.275mm x 3.45mm x 0.55mm Wafer-Level Package (WLP)
MAX2161
ISDB-T 1- and 3-Segment Low-IF Tuners
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX2160 ISDB-T Single-Segment Low-IF Tuners
MAX2165 Single-Conversion DVB-H Tuner
MAX3580 Direct-Conversion TV Tuner
Radio Tuners 1
MAX2170 PRODUCTION Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2161 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed