MAX2160
ISDB-T Single-Segment Low-IF Tuners
Part Details
- Low Noise Figure: < 4dB Typical
- High Dynamic Range: -98dBm to 0dBm
- High-Side or Low-Side LO Injection
- Integrated VCO and Tank Circuits
- Low LO Phase Noise: Typical -88dBc/Hz at 10kHz
- Integrated Frequency Synthesizer
- Integrated Bandpass Filters
- 52dB Typical Image Rejection
- Single +2.7V to +3.3V Supply Voltage
- Three Low-Power Modes
- Two-Wire, I²C-Compatible Serial Control Interface
- Very Small Lead-Free WLP Package
The MAX2160/EBG tuner ICs are designed for use in Japanese mobile digital TV (ISDB-T single-segment) applications. The devices directly convert UHF band signals to a low-IF using a broadband I/Q downconverter. The operating frequency range extends from 470MHz to 770MHz.
The MAX2160/EBG support both I/Q low-IF interfaces as well as single low-IF interfaces, making the devices universal tuners for various digital demodulator IC implementations.
The MAX2160/EBG include an LNA, RF variable-gain amplifiers, I and Q downconverting mixers, low-IF variable-gain amplifiers, and bandpass filters providing in excess of 42dB of image rejection. The parts are capable of operating with either high-side or low-side local oscillator (LO) injection. The MAX2160/EBG's variable-gain amplifiers provide in excess of 100dB of gain-control range.
The MAX2160/EBG also include fully monolithic VCOs and tank circuits, as well as a complete frequency synthesizer. The devices include a XTAL oscillator as well as a separate TCXO input buffer. The devices operate with XTAL/TCXO oscillators from 13MHz to 26MHz allowing the shared use of a VC-TCXO in cellular handset applications. Additionally, a divider is provided for the XTAL/TCXO oscillator allowing for simple and low-cost interfacing to various channel decoders.
The MAX2160/EBG are specified for operation from -40°C to +85°C and available in a 40-pin (6mm x 6mm) thin QFN lead-free plastic package with exposed paddle (EP), and in a 3.175mm x 3.175mm lead-free wafer-level package (WLP).
Applications
- Cell Phone Mobile TVs
- Personal Digital Assistants (PDAs)
- Pocket TVs
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX2160 yet. Have something to say?
Start a Discussion on EngineerZone®