MAX2140

LAST TIME BUY

Complete SDARS Receiver

Part Details

  • Integrated Receiver, Requires Only One SAW Filter
  • Self-Contained RF AGC Loop
  • Differential I/Q Interface
  • Complete Integrated Frequency Generation
  • Bias Supply for External LNAs
  • Overcurrent Protection
  • Low-Power Standby Mode
  • Very Small 44-Pin Thin QFN Package
MAX2140
Complete SDARS Receiver
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX2140EVKIT

Evaluation Kit for the MAX2140

Features and Benefits

  • Easy Evaluation of the MAX2140
  • +3.1V to +3.6V Single-Supply Operation
  • Jumpers for Digital Power Control and Shutdown
  • All Critical Peripheral Components Included
  • PC Control Software Included

Product Details

The MAX2140 evaluation kit (EV kit) simplifies evaluation of the MAX2140 complete SDARS receiver IC. It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Applications

  • 2.4GHz ISM Radios
  • Satellite Digital Audio Radio Services (SDARS)

MAX2140EVKIT
Evaluation Kit for the MAX2140

Latest Discussions

No discussions on MAX2140 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed