MAX2117

Complete, Direct-Conversion Tuner for MMDS Applications

Industry's Only ZIF Tuner for China MMDS Applications

Part Details

  • 470MHz to 1000MHz Frequency Range
  • Monolithic VCO: No Calibration Required
  • High Dynamic Range: -75dBm to 0dBm
  • 4MHz to 40MHz Integrated Variable BW LP Filters
  • Single +3.3V ±5% Supply
  • Low-Power Standby Mode
  • Address Pin for Multituner Applications
  • Differential I/Q Interface
  • I²C 2-Wire Serial Interface
  • Very Small 28-Pin Thin QFN Package
MAX2117
Complete, Direct-Conversion Tuner for MMDS Applications
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX2117 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed