MAX2114

DBS Direct Downconverter

Part Details

  • Complete Low-Cost Solution for DBS Direct Downconversion
  • High Level of Integration Minimizes Component Count
  • 1MBaud to 45MBaud Operation
  • Selectable LO Buffer
  • +5V Single-Supply Operation
  • 925MHz to 2175MHz Input Frequency Range
  • On-Chip Quadrature Generator, Dual-Modulus Prescaler (/32, /33)
  • On-Chip Crystal Oscillator Amplifier
  • PLL Phase Detector with Gain-Controlled Charge Pump
  • Input Levels: -25dBm to -68dBm per Carrier
  • Over 50dB Gain Control Range
  • Noise Figure = 10.6dB; IIP3 = +10.7dBm (at 1550MHz)
  • Automatic Baseband Offset Correction
MAX2114
DBS Direct Downconverter
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX2114 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed