MAX2105
Direct-Conversion Tuner ICs for Digital DBS Applications
Part Details
- Low-Cost Bipolar Design, Lowest Cost Architecture
- Operate from a Single +5V Supply
- 950MHz to 2150MHz Input Frequency Range*
- On-Chip Quadrature Generator, Dual-Modulus Prescaler (/64, /65)
- Input Levels
- 69dBm to -19dBm per Carrier (MAX2102)
- -60dBm to -19dBm per Carrier (MAX2105)
- Over 50dB AGC Control Range (MAX2102)
- Noise Figure = 13.2dB (MAX2102); IP3 = 6.5dBm (at 1450MHz)
- Automatic Baseband Offset Correction
- Easy Interface to MAX1002/MAX1003 Dual ADC and Popular Baseband ICs
The MAX2102/MAX2105* are low-cost direct-conversion tuner ICs designed for use in digital direct-broadcast satellite (DBS) television set-top box units. The direct-conversion architecture reduces system cost compared to devices with IF-based architectures.
The MAX2102/MAX2105 directly tune L-band signals to baseband using a broadband I/Q downconverter. Operating frequency range spans from at least 950MHz to 2150MHz.
The ICs include a low-noise amplifier (LNA) with automatic gain control (AGC), two downconverter mixers, an oscillator buffer with 90° quadrature generator and prescaler, and baseband amplifiers.
The MAX2102 features an AGC range of 50dB, allowing input power levels as low as -69dBm. The MAX2105 has a reduced AGC range of 41dB and accepts input power levels down to -60dBm. The reduced AGC range of the MAX2105 allows the use of a high-gain external LNA to achieve a lower system noise figure (NF).
Applications
- Broadband Systems
- Cell Phone Base Stations
- DBS Tuners
- DVB-Compliant DBS Tuners
- LMDS
- Wireless Local Loop (WLL)
Documentation
Technical Articles 2
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDALatest Discussions
No discussions on MAX2105 yet. Have something to say?
Start a Discussion on EngineerZone®