MAX2102

Direct-Conversion Tuner ICs for Digital DBS Applications

Part Details

  • Low-Cost Bipolar Design, Lowest Cost Architecture
  • Operate from a Single +5V Supply
  • 950MHz to 2150MHz Input Frequency Range*
  • On-Chip Quadrature Generator, Dual-Modulus Prescaler (/64, /65)
  • Input Levels
    • 69dBm to -19dBm per Carrier (MAX2102)
    • -60dBm to -19dBm per Carrier (MAX2105)
  • Over 50dB AGC Control Range (MAX2102)
  • Noise Figure = 13.2dB (MAX2102); IP3 = 6.5dBm (at 1450MHz)
  • Automatic Baseband Offset Correction
  • Easy Interface to MAX1002/MAX1003 Dual ADC and Popular Baseband ICs
MAX2102
Direct-Conversion Tuner ICs for Digital DBS Applications
Ask a Question

Documentation

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Latest Discussions

No discussions on MAX2102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed