MAX20856

RECOMMENDED FOR NEW DESIGNS

5x6 Smart Power-Stage IC with Integrated Current and Temperature Sensors

Part Models
4
1ku List Price
Starting From $8.54

Part Details

  • Space-Optimized Solution
    • Monolithic, Smart Power Stage
    • Phase-Current Steering for Thermal Balance
    • Small Footprint: 30mm2
  • 96.1% Peak Efficiency
    • 8-phase, 400kHz, 12V VIN, 1.8V VOUT
  • 300kHz to 1.3MHz Switching Frequency
  • Telemetry and Fault Reporting through Controller IC PMBus
    • Accurate Temperature Monitoring and Reporting
    • Accurate Per-Phase Current Reporting
    • Fault_ID Indicates Type of Fault
  • Advanced Self-Protection Features*
    • Supply and Boost UVLO Protection
    • Input Supply OVLO Protection
    • Boost Refresh
    • VX Short and Overtemperature Shutdown
    • VX Open and Short Detection at Power-Up
    • Fast Overcurrent Protection
    • Inductor Saturation Protection
    • Open/Short Pin Detection During Startup
    • *Protection features vary with different part variants
MAX20856
5x6 Smart Power-Stage IC with Integrated Current and Temperature Sensors
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX20856 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed