MAX2045

High-Gain Vector Multipliers

Highly Integrated, Constant Group-Delay Vector Multipliers Reduce cost, Improve ACLR

Part Details

  • Multiple RF Frequency Bands of Operation
    • 2040MHz to 2240MHz (MAX2045)
    • 1740MHz to 2060MHz (MAX2046)
    • 790MHz to 1005MHz (MAX2047)
  • ±0.2dB Gain Flatness
  • ±1° Phase Flatness
  • 3dB Control Bandwidth: 260MHz
  • 15dBm Input IP3
  • 15dB Gain Control Range
  • Continuous 360° Phase Control Range
  • 6.5dB Maximum Gain for Continuous Phase
  • On-Chip Reference for Single-Ended Voltage-Mode Operation
  • 800mW Power Consumption
  • Space-Saving 5mm x 5mm Thin QFN Package
  • Single 5V supply
MAX2045
High-Gain Vector Multipliers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Downconverters/Receivers 1
MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
Product 2
MAX9981 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
MAX9982 825MHz to 915MHz, SiGe High-Linearity Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2047EVKIT

Evaluation Kit for the MAX2045, MAX2046, MAX2047

Features and Benefits

  • Easy Evaluation of the MAX2045/MAX2046/ MAX2047
  • +4.75V to +5.25V Single-Supply Operation
  • Include RF Input and Output Matching
    • 2040MHz to 2240MHz (MAX2045)
    • 1740MHz to 2060MHz (MAX2046)
    • 790MHz to 1005MHz (MAX2047)
  • Configurable for Current-Control Mode and Single-Ended and Differential Voltage-Control Mode
  • Fully Assembled and Tested

Product Details

The MAX2045/MAX2046/MAX2047 evaluation kits (EV kits) simplify evaluation of the MAX2045/MAX2046/MAX2047 vector multipliers. Each kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit input and output use SMA connectors and baluns (for single-ended-to-differential conversions) to facilitate the connection to RF test equipment.

Each EV kit is assembled with either the MAX2045, MAX2046, or MAX2047 and incorporates all matching components optimized for the corresponding band of frequency operation.

Applications

  • Base Station Feed-Forward and Predistortion Power Amplifiers
  • Beam-Forming Applications
  • RF Cancellation Loops
  • RF Magnitude and Phase Adjustment
  • UMTS/PCS/DCS/Cellular/GSM

MAX2045EVKIT

Evaluation Kit for the MAX2045, MAX2046, MAX2047

Features and Benefits

  • Easy Evaluation of the MAX2045/MAX2046/ MAX2047
  • +4.75V to +5.25V Single-Supply Operation
  • Include RF Input and Output Matching
    • 2040MHz to 2240MHz (MAX2045)
    • 1740MHz to 2060MHz (MAX2046)
    • 790MHz to 1005MHz (MAX2047)
  • Configurable for Current-Control Mode and Single-Ended and Differential Voltage-Control Mode
  • Fully Assembled and Tested

Product Details

The MAX2045/MAX2046/MAX2047 evaluation kits (EV kits) simplify evaluation of the MAX2045/MAX2046/MAX2047 vector multipliers. Each kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit input and output use SMA connectors and baluns (for single-ended-to-differential conversions) to facilitate the connection to RF test equipment.

Each EV kit is assembled with either the MAX2045, MAX2046, or MAX2047 and incorporates all matching components optimized for the corresponding band of frequency operation.

Applications

  • Base Station Feed-Forward and Predistortion Power Amplifiers
  • Beam-Forming Applications
  • RF Cancellation Loops
  • RF Magnitude and Phase Adjustment
  • UMTS/PCS/DCS/Cellular/GSM

MAX2046EVKIT

Evaluation Kit for the MAX2045, MAX2046, MAX2047

Features and Benefits

  • Easy Evaluation of the MAX2045/MAX2046/ MAX2047
  • +4.75V to +5.25V Single-Supply Operation
  • Include RF Input and Output Matching
    • 2040MHz to 2240MHz (MAX2045)
    • 1740MHz to 2060MHz (MAX2046)
    • 790MHz to 1005MHz (MAX2047)
  • Configurable for Current-Control Mode and Single-Ended and Differential Voltage-Control Mode
  • Fully Assembled and Tested

Product Details

The MAX2045/MAX2046/MAX2047 evaluation kits (EV kits) simplify evaluation of the MAX2045/MAX2046/MAX2047 vector multipliers. Each kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit input and output use SMA connectors and baluns (for single-ended-to-differential conversions) to facilitate the connection to RF test equipment.

Each EV kit is assembled with either the MAX2045, MAX2046, or MAX2047 and incorporates all matching components optimized for the corresponding band of frequency operation.

Applications

  • Base Station Feed-Forward and Predistortion Power Amplifiers
  • Beam-Forming Applications
  • RF Cancellation Loops
  • RF Magnitude and Phase Adjustment
  • UMTS/PCS/DCS/Cellular/GSM

MAX2047EVKIT
Evaluation Kit for the MAX2045, MAX2046, MAX2047
MAX2045EVKIT
Evaluation Kit for the MAX2045, MAX2046, MAX2047
MAX2046EVKIT
Evaluation Kit for the MAX2045, MAX2046, MAX2047

Latest Discussions

No discussions on MAX2045 yet. Have something to say?

Start a Discussion on EngineerZone®