MAX20356

RECOMMENDED FOR NEW DESIGNS

Wearable Power-Management Solution

Part Models
2
1ku List Price
Starting From $5.52

Part Details

  • Extend Time Between Charges
    • 3 x Nano-IQ, 400mA Buck Regulators (IQ = 400nA typ)
    • 0.500V to 1.130V in 10mV Steps
    • 0.500V to 2.075V in 25mV Steps
    • 0.500V to 3.650V in 50mV Steps
  • 2 x Micro-IQ LDO/Load Switches (IQ = 1μA typ)
    • 1.71V to 5.5V Input-Voltage Range
    • 100mA Output-Current Capability
    • 0.900V to 4.0V in 100mV Steps
  • Nano-IQ Fast Transient LDO (IQ = 820nA typ)
    • Optimized for use with Sensor AFEs
    • 1.71V to 5.5V Input-Voltage Range
    • 100mA Output-Current Capability
    • 0.900V to 4.075V in 25mV Steps
  • Nano-IQ Real-Time Clock LDO (IQ = 200nA typ)
    • Always-On Configurable for RTCs in μC Timers
    • 1.2V [+25mV, +50mV] and 1.8V [+25mV, +50mV]
  • Micro-IQ Buck-Boost Regulator (IQ = 2μA typ)
    • 1.5W Output
    • 2.6V to 5.5V in 50mV Steps
    • Dynamic Voltage Scaling
  • 3 x Nano-IQ, Low On-Resistance Load Switches (IQ = 260nA typ)
    • Low 0.25Ω (typ) On-Resistance
    • Short-Circuit Protection
    • Soft-Start Feature
  • Easy-to-Implement Li+ Battery Charging
    • Wide Fast Charge Current Range: 4mA to 500mA
    • +28V/-5.5V Tolerant Input
    • Programmable JEITA Current/Voltage Profiles
    • Programmable Automatic Step-Charging
  • Seamless Interaction with MAX20361 Solar Energy Harvester
  • Multiple-Purpose Control Pins are Provided for Flexible Control
  • Minimize Solution Footprint Through High Integration
    • Programmable Push-Button Controller
    • Programmable Supply Sequencing
    • Battery Seal Shipping Mode
    • On-Chip Voltage/Charge Current Monitor Mux
MAX20356
Wearable Power-Management Solution
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX20356EVKIT

Evaluation Kit for MAX20356

Features and Benefits

  • USB-Power Option
  • Flexible Configuration
  • On-Board Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows® 8/Windows 10-Compatible Graphical User Interface (GUI) Software
  • Fully Assembled and Tested

Product Details

The MAX20356 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20356/MAX20358 power-management solution designed for ultra-low-power wearable applications.

A flexible set of power-optimized voltage regulators, including 3 x buck converters, a buck-boost converter, 4 x linear regulators, including an RTC LDO, and 3 x load switches, provide a high level of integration and the ability to create a fully optimized power architecture. Refer to the MAX20356/MAX20358 IC data sheet for detailed information regarding the operation and features of the devices.

The device is configurable through an I2C interface that allows for programming various functions and reading device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device. 

The EV kit comes standard with the MAX20356 EV kit version IC installed.

MAX20356EVKIT
Evaluation Kit for MAX20356

Latest Discussions

Recently Viewed