MAX20333A

Adjustable Current-Limit Switch with Low Power Mode

Extended 0perating Range Up to 22V with Adjustable Current-Limit Modes Provides a Highly Versatile Solution

Viewing:

Part Details

  • Flexible Operation
    • Wide Range of Programmable Current Limit (0.2A to 4.75A)
    • Wide Operating Range: 3.5V to 22V (MAX20333/A/ B/C/D/E/F/G/H/I/J/K), 3.3V to 22V (MAX20333L/M/ N)
    • Three Different Current-Limit Modes: NM, HCM, LPM
    • Three Different Current-Limit Behaviors: Autoretry, Latchoff, Continuous
    • Power Good Input
    • Current Monitoring
  • Safe Operation
    • Precision Current Limit
    • Output Short Protection
    • Thermal Protection
    • Flag Output
  • UL 2367 Recognized–File No. E211395
    • MAX20333/A/F/G Only
    • 4.9A/100W Maximum
  • Power Savings
    • Low Power Mode (LPM) with Output Short Protection
MAX20333A
Adjustable Current-Limit Switch with Low Power Mode
MAX20333, MAX20333A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX20333EVKIT

Evaluation Kit for the MAX20333, MAX2033A, MAX20333B, MAX20333C, MAX20333D, MAX20333E, MAX20333F, MAX20333G, MAX20333H, MAX20333I, MAX20333J, MAX20333K, MAX20333L, MAX20333M, MAX20333N

Features and Benefits

  • 3.5V to 22V Operating Voltage Range (3.3V to 22V for MAX20333L/M/N)
  • Output and Flag LED Reading
  • Adjustable Current Limit Setting
  • Adjustable Blanking Time (PBT version)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20333 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20333 0.2A to 4.75A adjustable current-limit switch device. The EV kit comes with the MAX20333ENL+ installed. The EV kit board can also be used to evaluate MAX20333A/B/C/D/E/F/G/H/I/J/K/L/M/N.

Applications

  • Battery Disconnect Switch
  • General Power Supply Switch
  • USB Port Protection Switch

MAX20333EVKIT
Evaluation Kit for the MAX20333, MAX2033A, MAX20333B, MAX20333C, MAX20333D, MAX20333E, MAX20333F, MAX20333G, MAX20333H, MAX20333I, MAX20333J, MAX20333K, MAX20333L, MAX20333M, MAX20333N

Latest Discussions

No discussions on max20333a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed