MAX19757

Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with Advanced Shutdown Features

Up to 50% Lower Power Consumption Compared to Legacy Dual Mixers!

Part Details

  • 1700MHz to 2700MHz RF Frequency Range
  • 1800MHz to 2600MHz LO Frequency Range
  • 50MHz to 500MHz IF Frequency Range
  • 25.3dBm IIP3
  • 8.8dB Conversion Gain
  • 13.1dBm Input 1dB Compression Point
  • 10.4dB Noise Figure
  • 73dBc 2RF–2LO Spurious Rejection at PRF = -10dBm
  • Dual Channels Ideal for Diversity Receiver Applications
  • Integrated LO Buffer
  • -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 50dB LO-to-LO Isolation and 240ns Switching Time
  • 46dB Channel Isolation
  • Optional On-Chip Detector at IF Output Automatically Adjusts Bias Current for Optimum Power Management
  • External Current-Setting Resistors Allow Tradeoff Between Power and Performance
  • Advanced Shutdown Features Include:
    • Independent Path Power-Down
    • Rapid Power-Down/Power-Up Modes for Toggling Between On/Off States in TDD Applications
    • Controlled LO Port Impedance Minimizes VCO Pulling During Power Cycling
MAX19757
Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with Advanced Shutdown Features
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Downconverters/Receivers 4
MAX19985A LAST TIME BUY Dual, SiGe, High-Linearity, High-Gain, 700MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
MAX19995 PRODUCTION Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19995A PRODUCTION Dual, SiGe, High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
MAX19997A PRODUCTION Dual, SiGe High-Linearity, High-Gain, 1800MHz to 2900MHz Downconversion Mixer with LO Buffer/Switch
Product 1
MAX19999 Dual, SiGe High-Linearity, 3000MHz to 4000MHz Downconversion Mixer with LO Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX19757 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed