MAX19700

7.5Msps, Ultra-Low-Power Analog Front-End

Part Details

  • Dual 10-Bit Rx ADC and Dual 10-Bit Tx DAC
  • Ultra-Low Power
    • 36.3mW at fCLK = 5.12Msps, Fast Mode
    • 19.8mW at fCLK = 5.12Msps, Slow Mode
    • Low Standby and Shutdown Current
  • Integrated TD-SCDMA Filters with >55dB Stopband Rejection
  • Excellent Dynamic Performance
    • SINAD = 54.9dB at fIN = 1.87MHz (Rx ADC)
    • SFDR = 76.5dBc at fOUT = 620kHz (Tx DAC)
  • Excellent Gain/Phase Match
    • ±0.22° Phase, ±0.02dB Gain (Rx ADC) at fIN = 1.87MHz at -0.5dBFS
  • Three 12-Bit, 1µs Aux-DACs
  • Single-Supply Operation
  • Multiplexed Parallel Digital I/O
  • Serial-Interface Control
  • Versatile Power-Control Circuits
    • Shutdown, Standby, Idle, Tx-Rx Disable
  • Miniature 48-Pin Thin QFN Package (7mm x 7mm x 0.8mm)
MAX19700
7.5Msps, Ultra-Low-Power Analog Front-End
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Communications AFEs 1
MAX19707 PRODUCTION 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End
Product 3
MAX19705 10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End
MAX19706 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End
MAX19708 10-bit, 11Msps, Ultra-Low-Power Analog Front-End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX19700EVKIT

Evaluation Kit/Evaluation System for the MAX19700

Features and Benefits

  • ADC/DAC Sampling Rate Up to 7.5Msps
  • Low-Voltage and Power Operation
  • Adjustable Gain Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX19700 evaluation system (EV system) consists of a MAX19700 evaluation kit (EV kit), a companion Maxim command module (CMOD232) interface board, and software. Order the complete EV system (MAX19700EVCMOD2) for comprehensive evaluation of the MAX19700 using a personal computer. Order the EV kit (MAX19700EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19700 EV kit is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19700 analog front-end (AFE). The MAX19700 integrates a dual receive analog-to-digital converter (Rx ADC), a dual transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, and three low-speed serial DACs. The EV kit board accepts AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and includes circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kit includes circuitry that generates a clock signal from an AC sine-wave input signal. The EV kit operates from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMOD232) allows a PC to use its serial port to emulate an SPI 3-wire interface. Windows® 98/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com, provides a user-friendly interface to exercise the features of the MAX19700. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Portable Communications Equipment
  • TD-SCDMA Data Cards
  • TD-SCDMA Handsets

MAX19700EVCMOD2

Evaluation Kit/Evaluation System for the MAX19700

Features and Benefits

  • ADC/DAC Sampling Rate Up to 7.5Msps
  • Low-Voltage and Power Operation
  • Adjustable Gain Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Include Windows 98/2000/XP-Compatible Software

Product Details

The MAX19700 evaluation system (EV system) consists of a MAX19700 evaluation kit (EV kit), a companion Maxim command module (CMOD232) interface board, and software. Order the complete EV system (MAX19700EVCMOD2) for comprehensive evaluation of the MAX19700 using a personal computer. Order the EV kit (MAX19700EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19700 EV kit is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19700 analog front-end (AFE). The MAX19700 integrates a dual receive analog-to-digital converter (Rx ADC), a dual transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, and three low-speed serial DACs. The EV kit board accepts AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and includes circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kit includes circuitry that generates a clock signal from an AC sine-wave input signal. The EV kit operates from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMOD232) allows a PC to use its serial port to emulate an SPI 3-wire interface. Windows® 98/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com, provides a user-friendly interface to exercise the features of the MAX19700. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Portable Communications Equipment
  • TD-SCDMA Data Cards
  • TD-SCDMA Handsets

MAX19700EVKIT
Evaluation Kit/Evaluation System for the MAX19700
MAX19700EVCMOD2
Evaluation Kit/Evaluation System for the MAX19700

Latest Discussions

No discussions on MAX19700 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed