MAX19681

12-Bit, 1.5Gsps High-Dynamic Performance DAC

12-Bit, 1.5Gsps DAC Delivers 68dBc SFDR at 400MHz

Part Details

  • Industry-Leading Dynamic Performance
    • SFDR = 68dBc at fOUT = 400MHz
    • Noise Density = -162dBm/Hz at 200MHz
  • High SNR and Wide-Output Bandwidth
  • 4:1 Multiplexed LVDS Inputs (Up to 375MHz Each)
  • Internal 50Ω Differential Output Termination
  • Low Power: 760mW (fCLK = 1000MHz)
  • Compact 11mm x 11mm, 169 CSBGA Lead(Pb)-Free Package
MAX19681
12-Bit, 1.5Gsps High-Dynamic Performance DAC
Ask a Question

Documentation

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Evaluation Kits

MAX19681EVKIT

Evaluation Kit for the MAX19681

Features and Benefits

  • 1.5Gsps Maximum DAC Update Rate
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
  • Wideband Output Transformer Supports from < 30MHz to > 2000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Product Details

The MAX19681 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX19681 12-bit, 1.5Gsps direct RF synthesis digital-to-analog converter (DAC). The EV kit board includes wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Applications

  • Arbitrary Waveform Generators
  • Automatic Test Equipment
  • Direct Digital Generation of Wideband RF Signals Up to 750MHz
  • Direct Digital Synthesis
  • Magnetic Resonance Imaging
  • Video Distribution
  • Wideband Communications

MAX19681EVKIT
Evaluation Kit for the MAX19681

Latest Discussions

No discussions on MAX19681 yet. Have something to say?

Start a Discussion on EngineerZone®