MAX19541
12-Bit, 125Msps ADC with CMOS Outputs for Wideband Applications
Part Details
- 125Msps Conversion Rate
- SNR = 65dB, fIN = 100MHz at 125Msps
- SFDR = 77dBc, fIN = 100MHz at 125Msps
- ±0.7 LSB INL, ±0.25 DNL (typ)
- 861mW Power Dissipation at 125Msps
- On-Chip Selectable Divide-by-2 Clock Input
- Parallel or Demux Parallel Digital CMOS Outputs
- Reset Option for Synchronizing Multiple ADCs
- Data Clock Output
- Offset Binary or Two's-Complement Output
- Evaluation Kit Available (MAX19541EVKIT)
The MAX19541 monolithic 12-bit, 125Msps analog-todigital converter (ADC) is optimized for outstanding dynamic performance at high-IF frequencies of 300MHz and beyond. This device operates with conversion rates up to 125Msps while consuming only 861mW.
At 125Msps and an input frequency of 240MHz, the MAX19541 achieves a spurious-free dynamic range (SFDR) of 71.5dBc. The MAX19541 features an excellent signal-to-noise ratio (SNR) of 65.4dB at 10MHz that remains flat (within 3dB) for input tones up to 250MHz. This makes the MAX19541 ideal for wideband applications such as power-amplifier predistortion in cellular base-station transceiver systems.
The MAX19541 operates in either parallel mode where the data outputs appear on a single parallel port at the sampling rate, or in demux parallel mode, where the outputs appear on two separate parallel ports at one-half the sampling rate. See the Mode of Operation section.
The MAX19541 operates on a single 1.8V supply. The analog input is differential and can be AC- or DC-coupled. The ADC also features a selectable on-chip divide-by-2 clock circuit that allows clock frequencies as high as 250MHz. This helps to reduce the phase noise of the input clock source, allowing for higher dynamic performance. For best performance, a differential LVPECL sampling clock is recommended. The digital outputs are CMOS compatible and the data format can be selected to be either two's complement or offset binary.
A pin-compatible, 12-bit, 170Msps version of the MAX19541 is also available. Refer to the MAX19542 data sheet for more information.
The MAX19541 is available in a 68-pin QFN with exposed paddle (EP) and is specified over the extended (-40°C to +85°C) temperature range.
See a parametric table of the complete family of pin-compatible, 12-bit high-speed ADCs.
Applications
- Base-Station Power-Amplifier Linearization
- Cable Head-End Receivers
- Communications Test Equipment
- Radar and Satellite Subsystems
- Wireless and Wired Broadband Communication
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 3 | ||
MAX1122 | 1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications | |
MAX1121 | 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications | |
MAX19542 | 12-Bit, 170Msps ADC with CMOS Outputs for Wideband Applications | |
Standard High Speed A/D Converters 2 | ||
MAX1124 | PRODUCTION | 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications |
MAX1123 | PRODUCTION | 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications |
Evaluation Kits
Latest Discussions
No discussions on MAX19541 yet. Have something to say?
Start a Discussion on EngineerZone®