MAX1939
Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change
Part Details
- ±0.75% Output Voltage Accuracy
- Instant Load-Transient Response
- Up to 90% Efficiency Eliminates Heatsinks
- Up to 60A Output Current
- 8V to 24V Input Range
- User-Programmable Voltage Positioning
- Controlled VID Voltage Transition
- 500kHz Effective Switching Frequency
- MAX1937: AMD Hammer Compatible
- MAX1938: Intel VRM 9.0/9.1 Compatible
- MAX1939: AMD Athlon Mobile Compatible
- Soft-Start
- Power-Good (PWRGD) Output
- Cycle-by-Cycle Current Limit
- Output Overvoltage Protection (OVP)
- RDS(ON) or RSENSE Current Sensing
- Remote Voltage Sensing
- 28-Pin QSOP Package
The MAX1937/MAX1938/MAX1939 comprise a family of synchronous, two-phase, step-down controllers capable of delivering load currents up to 60A. The controllers utilize Quick-PWM control architecture in conjunction with active load-current voltage positioning. Quick-PWM control provides instantaneous load-step response, while programmable voltage positioning allows the converter to utilize full transient regulation limits, reducing the output capacitance requirement. The two phases operate 180° out-of-phase with an effective 500kHz switching frequency, thus reducing input and output current ripple, as well as reducing input filter capacitor requirements.
The MAX1937/MAX1938/MAX1939 are compliant with AMD Hammer, Intel®‚ Voltage-Regulator Module (VRM) 9.0/9.1, and AMD Athlon Mobile VID code specifications (see Table 1 for VID codes). The internal DAC provides ultra-high accuracy of ±0.75%. A controlled VID voltage transition is implemented to minimize both undervoltage and overvoltage overshoot during VID input change.
Remote sensing is available for high output-voltage accuracy. The MOSFET switches are driven by a 6V gate-drive circuit to minimize switching and crossover conduction losses to achieve efficiency as high as 90%. The MAX1937/MAX1938/MAX1939 feature cycle-by-cycle current limit to ensure that the current limit is not exceeded. Crowbar protection is available to protect against output overvoltage.
Applications
- Blade Servers
- High-End Switches and Routers
- High-End Switches and Routers
- Macro Base Stations
- Notebook and Desktop Computers
- Servers and Workstations
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
DDR/QDR Memory Bus Termination 1 | ||
MAX1917 | PRODUCTION | Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies |
External Power Switch Buck Controllers 1 | ||
MAX1953 | PRODUCTION | Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers |
Latest Discussions
No discussions on MAX1939 yet. Have something to say?
Start a Discussion on EngineerZone®