MAX1935

PRODUCTION

500mA, Low-Voltage Linear Regulator in Tiny DFN

Part Models
4
1ku List Price
Starting From $1.31

Part Details

  • Guaranteed 500mA Output Current
  • Output Down to 0.8V
  • Low 175mV Dropout at 500mA
  • ±1.5% Output Voltage Accuracy
    • Preset at 1.5V
    • Adjustable from 0.8V to 4.5V
  • Power-OK Output
  • Low 210µA Ground Current
  • 0.02µA Shutdown Current
  • Thermal-Overload Protection
  • Output Current Limit
  • Tiny 1.9W, 8-Pin 3mm x 3mm Thin DFN Package
MAX1935
500mA, Low-Voltage Linear Regulator in Tiny DFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 3
MAX1806 PRODUCTION 500mA, Low-Voltage Linear Regulator in µMAX
MAX1792 PRODUCTION 500mA, Low-Dropout Linear Regulator in µMAX
MAX1818 PRODUCTION 500mA, Low-Dropout Linear Regulator in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1935 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed