MAX1895

High-Efficiency, Wide Brightness Range, CCFL Backlight Controllers

Part Details

  • Synchronized-to-Resonant Frequency
    • Good Crest Factor for Longer Lamp Life
    • Ensures Maximum Strike Capability
  • High Power to Light Efficiency
  • Wide Dimming Range (3 Methods)
    • Lamp Current Adjust: >3 to 1
    • Digital PWM (DPWM): >10 to 1
    • Combined: >30 to 1
  • Feed-Forward for Fast Response to Step Change of Input Voltage
  • Wide Input Voltage Range (4.6V to 28V)
  • Transformer Secondary Voltage Limiting to Reduce Transformer Stress
  • Lamp-Out Protection with 2s Timeout
  • Short-Circuit and Other Single-Point Fault Protections
  • Synchronizable DPWM Frequency
  • Dual-Mode Brightness Control Interface
    • SMBus Serial Interface (MAX1895 Only)
    • Analog Interface (Both Devices)
  • High-Accuracy Analog Interface
    • Separate 100% Brightness Voltage Reference Pin (CRFSDA)
    • Separate Minimum Lamp-Current Set-Point Pin (MINDAC)
  • Small Footprint 28-Pin Thin QFN (5mm x 5mm) Package
MAX1895
High-Efficiency, Wide Brightness Range, CCFL Backlight Controllers
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
LCD/CCD/OLED Bias 1
MAX1748 PRODUCTION Triple-Output TFT-LCD DC-DC Converters
Product 2
MAX1790 NOT RECOMMENDED FOR NEW DESIGNS Low-Noise Step-Up DC-DC Converters
MAX1778 NOT RECOMMENDED FOR NEW DESIGNS Quad-Output TFT LCD DC-DC Converters with Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1895 yet. Have something to say?

Start a Discussion on EngineerZone®