MAX1819

PRODUCTION

500mA Low-Dropout Linear Regulator in UCSP

Part Details

  • Guaranteed 500mA Output Current
  • Low 90mV Dropout at 500mA
  • ±1% Initial Output Accuracy
  • Preset Output at 1.5V, 1.8V, 2V, 2.5V, 3.3V, 5V
  • Adjustable Output from 1.25V to 5V
  • Power-OK Output
  • Low 125µA Ground Current
  • 0.1µA Shutdown Current
  • Thermal Overload Protection
  • Output Current Limit
  • Tiny 840mW 6-Pin UCSP Package
MAX1819
500mA Low-Dropout Linear Regulator in UCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 3
MAX1818 PRODUCTION 500mA, Low-Dropout Linear Regulator in SOT23
MAX1806 PRODUCTION 500mA, Low-Voltage Linear Regulator in µMAX
MAX1792 PRODUCTION 500mA, Low-Dropout Linear Regulator in µMAX
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1819 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed