MAX1818

PRODUCTION

500mA, Low-Dropout Linear Regulator in SOT23

Part Models
10
1ku List Price
Starting From $1.37
Viewing:

Part Details

  • Guaranteed 500mA Output Current
  • Low 120mV Dropout at 500mA
  • ±1% Output Voltage Accuracy
    • Preset at 1.5V, 1.8V, 2.0V, 2.5V, 3.3V, 5V
    • Adjustable from 1.25V to 5.0V
  • Power OK Output
  • Low 125µA Ground Current
  • 0.1µA Shutdown Current
  • Thermal Overload Protection
  • Output Current Limit
  • Tiny 800mW 6-Pin SOT23 Package
MAX1818
500mA, Low-Dropout Linear Regulator in SOT23
MAX1818: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1818EVKIT

Evaluation Kit for the MAX1818EUT15, MAX1818EUT18, MAX1818EUT20, MAX1818EUT25, MAX1818EUT33, MAX1818EUT50

Features and Benefits

  • +2.5V to +5.5V Input Voltage Range
  • Up to 500mA Output Current
  • Output Voltage
    • +1.8V Fixed Output Voltage (MAX1818EUT18)
    • +1.25 to +5.0V Adjustable Output Voltage (External Divider)
  • Power-OK Output
  • 6-Pin SOT23 Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1818 linear regulator evaluation kit (EV kit) provides a regulated +1.8V output voltage from a +2.5V to +5.5V input source. It delivers up to 500mA output current.

The EV kit is a fully assembled and tested surface-mount PC board. It can also evaluate other preset voltages and other output voltages in the +1.25V to +5.0V range by using external resistors.

MAX1818EVKIT
Evaluation Kit for the MAX1818EUT15, MAX1818EUT18, MAX1818EUT20, MAX1818EUT25, MAX1818EUT33, MAX1818EUT50

Latest Discussions

No discussions on max1818 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed