MAX1806

PRODUCTION

500mA, Low-Voltage Linear Regulator in µMAX

Low Input and Output Voltage Linear Regulator Delivers Up to 500mA in a Tiny Power µMAX Package

Part Models
10
1ku List Price
Starting From $1.80

Part Details

  • Guaranteed 500mA Output Current
  • Output Down to 0.8V
  • Low 175mV Dropout at 500mA
  • ±1% Output Voltage Accuracy
    • Preset at 0.8V, 1.5V, 1.8V, 2.5V, or 3.3V
    • Adjustable from 0.8V to 4.5V
  • Power-OK Output
  • Low 210µA Ground Current
  • 0.02µA Shutdown Current
  • Thermal Overload Protection
  • Output Current Limit
  • Tiny 1.3W, 8-Pin Power-µMAX Package
  • -40°C to +85°C Temperature Range
MAX1806
500mA, Low-Voltage Linear Regulator in µMAX
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1806 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed