MAX1782
Advanced Smart Battery-Pack Controller
Part Details
- Accurate Fuel Gauge Uses V to F Method
- < 1µV Input Offset Voltage
- < 1.5% Gain Accuracy
- No Calibration Required
- 8-bit RISC Microcontroller Core
- 8k Bytes of Program/Data EEPROM
- 64 Bytes of Byte Writeable EEPROM
- 264 Bytes of RAM
- Watchdog Timer
- ICE for Firmware Debugging
- Integrated Development Environment (IDE)
- C Compiler
- Inline Assembler
- Eliminates Separate Primary-Protection IC
- Individual Cell Voltage Measurements with 0.85% accuracy
- Built-In Protection MOSFET Gate Drivers
- 8% Accurate Overcurrent Protection
- Programmable Over-Current Delay Timers
- SMBus v1.1-Compliant, with Master Capability
- Typical Operating Current < 120µA
- Typical Shutdown Current < 10nA
- Integrated 32kHz Oscillator: No Crystal
- Fully Integrated LDO (VIN = 4V to 28V)
The MAX1782 smart battery-pack controller integrates a user-programmable microcontroller core, a coulomb-counting fuel gauge, a multi-channel data-acquisition unit, and an SMBus™ v1.1 compliant master/slave SMBus interface. The 8-bit, RISC microcontroller core has an integrated 8k bytes of user programmable EEPROM, which provides battery-pack designers with complete flexibility in developing fuel gauging and control algorithms. The MAX1782 is equipped with full ICE (in-circuit emulator) capability for efficient firmware development and debugging.
The 16-bit data-acquisition unit measures individual cell voltages, cell stack voltage, chip internal/external temperature, and two general purpose analog inputs. Individual cell voltage measurements with 0.85% accuracy and over-current protection allow the MAX1782 to eliminate a separate 1st level protection IC. Adjustable over-current thresholds and delay timers provide a flexible solution.
The MAX1782 provides an additional input which allows the protection MOSFETs to be forced off by external hardware.
The integrating fuel gauge module provides a typical input offset of less than 1µV, and gain accuracy of better than 1.5% with no trimming required during pack manufacture. The MAX1782 has a wide 4V to 28V operating voltage range. The IC is available in a 7mm x 7mm 48-TQFN package with a maximum thickness of 0.8mm.
Applications
- Data Acquisition Systems
- Notebook Battery Packs
- Proprietary Battery Packs
- Remote Data Logging
Documentation
Reliability Data 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX1781 | Advanced Smart Battery-Pack Controller |
Latest Discussions
No discussions on MAX1782 yet. Have something to say?
Start a Discussion on EngineerZone®