MAX17710

Obsolete

Energy-Harvesting Charger and Protector

Industry's First Complete Power-Management IC Dedicated to Energy Harvesting

Part Models
1
1ku List Price
price unavailable

Part Details

  • Integrated Power-Management IC for Energy Storage and Load Management
  • Lithium Charger
    • 1nA Standby IQBATT
    • 625nA Linear Charging
    • 1µW Boost Charging
  • Lithium Cell Undervoltage Protection
  • Charger Overvoltage Shunt Protection
  • 1.8V, 2.3V, or 3.3V LDO (150nA IQBATT)
  • Lithium Cell Output Buffering
  • Ultra-Thin, 3mm x 3mm x 0.5mm UTDFN Package
MAX17710
Energy-Harvesting Charger and Protector
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX17710GB20EVKIT

Evaluation Kit for the MAX17710

Features and Benefits

  • Self-Powered by On-Board Solar Cells
  • THINERGY Micro-Energy Cell (MEC201) Included
  • Variable Switching Frequency Adjusts for Input Power Levels
  • Various Test Points Included for Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17710GB20 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX17710GB energy-harvesting charger and protector. The EV kit features the THINERGY® micro-energy cell (MEC201) from Infinite Power Solutions, Inc. (IPS), a solid-state, rechargeable, thin-power solution. Solar cells are installed on the EV kit as the power source for an energy-harvesting application. The solar cells demonstrate low-power charging of the MEC with ambient light. The IC can regulate and charge from various energy-harvesting sources that can be added externally.
The EV kit is a self-powered board. The EV kit output charges the THINERGY MEC with current as low as 1µA. The EV kit provides test points to monitor the inputs and outputs, and jumpers to test the various settings. An LED is included on the CHG output to indicate if the boost is operating. The IC is available in a 12-pin UTDFN package with an exposed pad.

Applications

  • High-Temperature Applications
  • Medical Devices
  • Memory and Real-Time Clock Backup
  • Military/DoD and Aerospace
  • Powered/Smart Cards
  • Remote Wireless Sensors
  • Semiactive RFID Tags
  • Toys

MAX17710GB20EVKIT
Evaluation Kit for the MAX17710

Latest Discussions

No discussions on MAX17710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed