MAX17482
Dual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies
Dual-Phase Intel IMVP-6+/6.5 CPU Controllers for Montevina/Calpella Platforms
Part Details
- Single-/Dual-Phase, Quick-PWM Controllers
- MAX17021 IMVP-6+ (Montevina)
- MAX17082/MAX17482 IMVP-6.5 (Calpella)
- ±0.5% VOUT Accuracy Over Line, Load, and Temperature
- 7-Bit 0 to 1.50V VID Control
- Dynamic Phase Selection Optimizes Active/Sleep Efficiency
- Transient Phase Overlap Reduces Output Capacitance
- Integrated Boost Switches
- Active Voltage Positioning with Adjustable Gain
- Programmable 200kHz to 800kHz Switching Frequency
- Accurate Current Balance and Current Limit
- Adjustable Slew-Rate Control
- Power-Good, Clock Enable, and Thermal-Fault Outputs
- Phase Current Imbalance Fault Output
- Drives Large Synchronous Rectifier MOSFETs
- 4V to 26V Battery Input-Voltage Range
- Undervoltage and Thermal-Fault Protection
- Overvoltage Protection (MAX17021/MAX17082)
- Soft-Startup and Soft-Shutdown
The MAX17021/MAX17082/MAX17482 are 2/1-phase-interleaved Quick-PWM™ step-down VID power-supply controllers for notebook CPUs. True out-of-phase operation reduces input ripple current requirements and output- voltage ripple, while easing component selection and layout difficulties. The Quick-PWM control provides instantaneous response to fast load-current steps. Active voltage positioning reduces power dissipation and bulk output capacitance requirements and allows ideal positioning compensation for tantalum, polymer, or ceramic bulk output capacitors.
A slew-rate controller allows controlled transitions between VID codes, controlled soft-start and shutdown, and controlled exit from suspend. A thermistor-based temperature sensor provides a programmable thermal-fault output (active-low VRHOT). A current monitor output (IMON) provides an analog current output proportional to the power consumed by the CPU (MAX17082/MAX17482 only). Output undervoltage, overvoltage (MAX17021/MAX17082 only), and thermal protection shut the controller down when any of these faults are detected. A voltage-regulator power-OK (PWRGD) output indicates the output is in regulation. Additionally, the MAX17021/MAX17082/MAX17482 feature true differential current sense and a phase-good (PHASEGD) output that indicates a phase imbalance fault condition.
The MAX17021 supports the IMVP-6+ specification while the MAX17082/MAX17482 support the IMVP-6.5 requirements. The MAX17021/MAX17082/MAX17482 are available in a 5mm x 5mm, 40-pin TQFN package.
Applications
- Blade Servers
- IMVP-6+/IMVP-6.5 Core Supply
- Multiphase CPU Core Supply
- Notebook/Desktop Computers
- Voltage-Positioned, Step-Down Converters
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX17582 | Dual-Phase, Quick-PWM Controller for IMVP-6.5 CPU Core Power Supplies | |
VID Voltage Programmers 3 | ||
MAX17033 | PRODUCTION | Dual-Phase, Quick-PWM Controllers for IMVP6+/IMVP6.5 |
MAX8796 | PRODUCTION | 1-Phase, Quick-PWM Intel IMVP-6/GMCH Controllers |
MAX17028 | PRODUCTION | 1-Phase Quick-PWM Intel IMVP-6.5/GMCH Controllers |
Evaluation Kits
Latest Discussions
No discussions on max17482 yet. Have something to say?
Start a Discussion on EngineerZone®