MAX17149

Low-Cost, 6-String WLED Drivers with Quick-PWM Step-Up Converters

Industry's Smallest WLED Drivers Require Minimal External Components

Viewing:

Part Details

  • 3V to 26V Input Supply Voltage
  • Up to Six Parallel Strings of Multiple Series-Connected LEDs
  • Step-Up Regulator with Quick-PWM Control Scheme
  • Two-Level Selectable Switching Frequency
  • 0.25Ω Internal HV Power MOSFET (48V max)
  • Low String Feedback Voltage: 275mV at 20mA LED Current
  • Full-Scale LED Current Adjustable from 10mA to 45mA
  • ±2% Current Regulation Accuracy Between Strings
  • Support PWM and Hybrid Dimming Mode
  • 100:1 Dimming Ratio
  • 100Hz to 25kHz Dimming Frequency for PWM Dimming Mode
  • Open and Short LED Protection
  • Output Overvoltage Protection
  • Small 16-Pin, 3mm x 3mm Thin QFN Package
MAX17149
Low-Cost, 6-String WLED Drivers with Quick-PWM Step-Up Converters
MAX17129, MAX17149: Simplified Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17149 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed