MAX17106

Step-Up Regulator and High-Voltage Step-Up with Temperature Compensation

MAX17106 Provides the Highest Level of Integration for Notebook LCD Applications

Viewing:

Part Details

  • 2.4V to 3.6V VDDS Input Voltage Range
  • 0.2mA VDDS Quiescent Current
  • 5mA VIN Quiescent Current (Switching)
  • 3mA AVDD Quiescent Current (for Op Amps)
  • 1.2MHz Current-Mode Step-Up Regulator
  • VON Temperature-Compensated Step-Up Regulator
  • Internal 300mA Low-Dropout (LDO) Linear Regulator
  • Rail-to-Rail High-Speed Operational Amplifier
  • High-Voltage Drivers with Scan Logic
  • Programmable VCOM Calibrator
  • 2Kb EEPROM EDID Memory
  • 16Kb EEPROM Timing Controller Memory
  • Thermal-Overload Protection
  • 56-Pin, 7mm x 7mm Thin QFN Package
MAX17106
Step-Up Regulator and High-Voltage Step-Up with Temperature Compensation
MAX17106: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17106 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed