MAX17103

DC-DC Converter with Integrated Scan Driver, VGL Controller, Op Amp, and LDO for TFT LCD

Integrated PMIC Includes Scan Driver for LCD Notebook Panels Using GOA Technology

Viewing:

Part Details

  • 2.3V to 5.5V IN Supply Voltage Range
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast-Transient Response
    • High-Accuracy Reference (1%)
    • Integrated 16V, 2A, 200mΩ MOSFET
    • High Efficiency (> 85%)
    • Adjustable Cycle-by-Cycle Current Limit
  • High-Performance Operational Amplifier
    • 200mA Output Short-Circuit Current
    • 50V/µs Slew Rate
    • 12MHz, -3dB Bandwidth
  • Low-Dropout Linear Regulator
    • High-Accuracy Output Voltage (1.0%)
  • High-Voltage Drivers with Scan Logic
    • +35V to -15V Outputs
    • 40V (Max) Swing
  • Linear Regulator Controller for Gate-Off Supply
  • Thermal-Overload Protection
  • 32-Pin, 5mm x 5mm, Thin QFN Package
MAX17103
DC-DC Converter with Integrated Scan Driver, VGL Controller, Op Amp, and LDO for TFT LCD
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17103 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed