MAX17061A

8-String White LED Driver with SMBus for LCD Panel Applications

High-Efficiency White LED Driver for Multiple Series-Connected LEDs Enables Independent Regulation of Each String

Viewing:

Part Details

  • Accurate Dimming Control Using SMBus, PWM Interface
  • Dimming Range with 8-Bit Resolution
  • Adjustable DPWM Frequency with 1.5% Accuracy
  • Up to Eight Parallel Strings Multiple Series-Connected LEDs
  • ±1.5% Current Regulation Accuracy Between Strings
  • Low String Feedback Voltage: 625mV at 25mA LED Current
  • Full-Scale LED Current Adjustable from 15mA to 30mA, or Preset 25mA
  • Open and Short LED Protections
  • Output Overvoltage Protection
  • 0.15Ω Internal HV Power MOSFET (45V max)
  • Wide Input-Voltage Range from 4.5V to 26V
  • 500kHz/750kHz/1MHz Selectable Switching Frequency
  • Small 28-Pin, 4mm x 4mm, Thin QFN package
MAX17061A
8-String White LED Driver with SMBus for LCD Panel Applications
MAX17061A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17061A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed