MAX1693H

PRODUCTION

USB Current-Limited Switches with Fault Blanking

Single, USB Current Limited Switch with Fault Blanking in a µMAX Package

Part Models
4
1ku List Price
Starting From $1.08
Viewing:

Part Details

  • Accurate Current Limit (0.7A min, 1.0A max)
  • Guaranteed 0.75A Short-Circuit Protection
  • 10ms Internal Fault-Blanking Timeout
  • No Fault Signal During Power-Up
  • Latched active-low FAULT Output Turns Off Power Switch (MAX1694)
  • Thermal Shutdown Protection
  • +2.7V to +5.5V Supply Range
  • 14µA Supply Current
  • Small 10-Pin µMAX Package
MAX1693H
USB Current-Limited Switches with Fault Blanking
MAX1693, MAX1693H, MAX1694: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 1
MAX890L PRODUCTION 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
USB Power Switches 2
MAX1607 PRODUCTION USB Current-Limited Switch in Pin-Compatible Package
MAX869L PRODUCTION 2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1693H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed