MAX16913A
PRODUCTIONRemote Antenna Current-Sense Amplifier and Switches
Precision Current-Sense Amplifier and Integrated High-Voltage Switches Protect Phantom Power to Automotive LNA
- Part Models
- 6
- 1ku List Price
- Starting From $1.61
Part Details
- Switch Phantom Power-On/-Off Under µC Control
- Analog Current Measurement Output
- Adjustable Current Limiting (340mA Maximum)
- Detect Open-Load and Short-Circuit Conditions
- Provide Open-Drain Fault Signals (Active-Low SC and Active-Low OL)
- Overcurrent Blanking During Startup
- Thermal Shutdown
- AEC-Q100 Qualified (/V Versions Only)
- -40°C to +105°C Operating Temperature Range
The MAX16913/MAX16913A high-voltage high-side current-sense switches feature internal current limiting to prevent system damage due to fault conditions. The MAX16913/MAX16913A input voltage range extends from 5V to 18V, making them ideal for providing phantom power to remote radio-frequency low-noise amplifiers (LNAs) in automotive applications.
The MAX16913/MAX16913A monitor the load current and provide an analog output voltage proportional to the sensed load current. In addition to current sensing, accurate internal current-limiting circuitry protects the input supply against both overload and short-circuit conditions. Two open-drain fault indicator outputs notify the microprocessor when a short circuit, an open-load condition, or a short-to-battery condition exists. For the MAX16913A, the open-load threshold is externally adjustable using a resistive divider.
A fault-blanking feature enables the circuit to ignore momentary faults, such as those caused by the initial charging of a capacitive load when hot swapping, preventing false alarms to the system. Built-in thermal-overload protection turns off the switch when the die temperature exceeds +150°C (min). The MAX16913/MAX16913A also feature a short-to-battery detection every time the internal switch turns on. These devices provide an active-high control input to put the devices in low-power shutdown mode.
The MAX16913/MAX16913A are available in the 16-pin QSOP package and operate over the -40°C to +105°C temperature range.
Applications
- Automotive Safety and Infotainment
- Remote LNA Phantom Power
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX16913AGEE+ | 16-QSOP-150_MIL | ||
MAX16913AGEE+T | 16-QSOP-150_MIL | ||
MAX16913AGEE/V+ | 16-QSOP-150_MIL | ||
MAX16913AGEE/V+T | 16-QSOP-150_MIL | ||
MAX16913GEE+ | 16-QSOP-150_MIL | ||
MAX16913GEE+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max16913a yet. Have something to say?
Start a Discussion on EngineerZone®