MAX16835

RECOMMENDED FOR NEW DESIGNS

High-Voltage, 350mA, Adjustable Linear High-Brightness LED Driver

350mA LED Driver Provides 3.5% Current Accuracy for Long LED Strings

Part Models
2
1ku List Price
Starting From $1.97

Part Details

  • +6.5V to +40V Operating Range
  • Adjustable LED Current (35mA to 350mA)
  • ±3.5% Output Current Accuracy
  • Integrated Pass Element with Low-Dropout Voltage (0.55V typ)
  • Output Short-Circuit Protection
  • +5V Regulated Output with 4mA Source Capability
  • Thermal Shutdown
  • Differential LED Current Sense
  • High-Voltage Enable Pin for Dimming Interface
  • Low Shutdown Supply Current (35µA typ)
  • Low 200mV Current-Sense Reference Reduces Power Losses
  • Wave-Shaped Edges Reduce Radiated EMI During PWM Dimming
  • Available in Small, Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN Package
  • -40°C to +125°C Operating Temperature Range
MAX16835
High-Voltage, 350mA, Adjustable Linear High-Brightness LED Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16836EVKIT

Evaluation Kit for the MAX16836 and MAX16835

Features and Benefits

  • 6.5V to 40V Supply Voltage Range
  • Selectable 150mA, 250mA, or 350mA Output Current
  • 5V Regulated Output with 4mA Source Capability
  • Wide-Range Dimming Control with PWM
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX16836 evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16836 current regulator. The EV kit is capable of supplying regulated output currents of up to 350mA and runs at supply voltages between 6.5V to 40V.

The MAX16836 EV kit features a PWM dimming control, user-selectable three-level output-current setting, and a 5V regulated output, which supplies up to 4mA of output current. The MAX16836 EV kit also evaluates the MAX16835 IC; contact the factory for a free sample of the MAX16835 IC.

Applications

  • Automotive Interior: Map, Courtesy, and Cluster Lighting
  • Automotive Exterior: Tail Lights and CHMSL
  • Emergency Vehicle Warning Lights
  • Navigation and Marine Indicators
  • General Lighting
  • Signage, Gasoline Canopies, Beacons

MAX16836EVKIT
Evaluation Kit for the MAX16836 and MAX16835

Latest Discussions

No discussions on MAX16835 yet. Have something to say?

Start a Discussion on EngineerZone®