MAX16815

PRODUCTION

High-Voltage, 100mA/200mA Adjustable Linear High-Brightness LED Drivers with PWM Dimming

High-Voltage LED Drivers with Adjustable LED Current and High-Voltage Dimming Input Ease Driver Design

Part Models
4
1ku List Price
Starting From $1.17

Part Details

  • 6.5V to 40V Operating Range
  • Adjustable LED Current
    • MAX16815: 35mA to 100mA
    • MAX16828: 35mA to 200mA
  • ±3.5% LED Current Accuracy
  • High-Voltage DIM Input for Dimming Interface
  • Integrated Pass Element with Low-Dropout Voltage (0.4V typ)
  • 5V Regulated Output with 4mA Source Capability
  • Thermal Shutdown
  • Output Short-Circuit Protection
  • Available in Small, Thermally Enhanced, 3mm x 3mm, 6-Pin TDFN and 8-Pin SO with Exposed Pad Packages
  • -40°C to +125°C Operating Temperature Range
MAX16815
High-Voltage, 100mA/200mA Adjustable Linear High-Brightness LED Drivers with PWM Dimming
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16828EVKIT

Evaluation Kit for the MAX16815 and MAX16828

Features and Benefits

  • 6.5V to 40V Input Supply Voltage Range
  • 100mA/200mA Output Current
  • Wide-Range Dimming Control with PWM
  • 5V Regulated Output with 4mA Source Capability
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX16828 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates a current-controlled, high-output-current LED driver with accurate current control based on the MAX16828 current regulator. The EV kit features pulse-width modulation (PWM) dimming control and is configured for preset output currents of 100mA or 200mA. The EV kit can operate from a single power supply at voltages between 6.5V and 40V. The MAX16828 EV kit also evaluates the MAX16815 IC; contact the factory for a free sample of the MAX16815 IC.

Warning: Under severe fault or failure conditions, this EV kit may dissipate large amounts of power. Operate this EV kit with care to avoid possible personal injury.

Applications

  • Ambient and Architectural Lighting
  • Automotive Exterior: Rear Combination Lights (RCLs)
  • Automotive Interior: Map, Courtesy, and Cluster Lighting
  • Display Backlighting
  • Emergency Vehicle Warning Lights
  • LED Bulbs
  • Signage and Indicators

MAX16828EVKIT
Evaluation Kit for the MAX16815 and MAX16828

Latest Discussions

No discussions on MAX16815 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed