MAX16802B

PRODUCTION

Offline and DC-DC PWM Controllers for High-Brightness LED Drivers

LED Driver Solution with Wide Range of Operation and High-Current Accuracy

Part Models
2
1ku List Price
Starting From $1.44
Viewing:

Part Details

  • Suitable for Buck, Boost, Flyback, SEPIC, and Other Topologies
  • Up to 50W or Higher Output Power
  • Universal Offline Input Voltage Range: Rectified 85VAC to 265VAC (MAX16801)
  • IN Pin Directly Driven From 10.8VDC to 24VDC Input (MAX16802)
  • Internal Error Amplifier with 1% Accurate Reference for Precise LED Current Regulation
  • PWM or Linear Dimming
  • Fixed Switching Frequency of 262kHz ±12%
  • Thermal Shutdown
  • Digital Soft-Start
  • Programmable Input Startup Voltage
  • Internal Bootstrap UVLO with Large Hysteresis (MAX16801)
  • 45µA (typ) Startup Supply Current, 1.4mA (typ) Operating Supply Current
  • 50% (MAX16801A/MAX16802A) or 75% (MAX16801B/MAX16802B) Maximum Duty Cycle
  • Available in a Tiny 8-Pin µMAX Package
MAX16802B
Offline and DC-DC PWM Controllers for High-Brightness LED Drivers
MAX16801A/B, MAX16802A/B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX16802BEVKIT

Evaluation Kit for the MAX16802B

Features and Benefits

  • 10.8V to 30V Wide Supply Voltage Range
  • Current-Controlled Output
  • Up to 750mA LED Current at 12V Output
  • Linear and PWM Dimming Control
  • Over 80% Efficiency at Full Load
  • Supply Undervoltage Lockout
  • Output Overvoltage Protection
  • Product Details

    The MAX16802B evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16802B. This EV kit is capable of supplying stable output currents of up to 750mA, can run at supply voltages between 10.8V and 30V, and can operate at temperatures ranging from -40°C to +85°C.

    The MAX16802B EV kit features two different types of dimming controls using either a linear input voltage or a PWM input signal to control the LED brightness. This EV kit also has a UVLO feature to turn off the EV kit operation during low input supply voltage and an overvoltage protection to protect the EV kit under an open-LED condition. The MAX16802B EV kit is a fully assembled and tested board.

    Warning: Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

    Applications

    • Commercial and Industrial Lighting
    • Decorative and Architectural Lighting
    • Offline and DC-DC LED Drivers
    • RGB Back Light for LCD TVs and Monitors

    MAX16802BEVKIT
    Evaluation Kit for the MAX16802B

    Latest Discussions

    No discussions on max16802b yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed