MAX1666X
Advanced Lithium-Ion Battery-Pack Protector
Safely Increases Battery-Pack Capacity
Part Details
- Overvoltage Protection
- Programmable Limits from +4.0V to +4.4V
- Accurate to ±0.5%
- Undervoltage Protection
- Programmable Limits from +2.0V to +3.0V
- Accurate to ±2.5%
- Cell Mismatch Protection
- Programmable Limits from 0 to 500mV
- Accurate to ±10%
- Overcharge Current Protection
- Overdischarge Current Protection
- Low 30µA (typ) Operating Supply Current
- Low 1µA (max) Standby Current
- +28V (max) Input Voltage
- Available in Small 16-Pin QSOP (MAX1666S) and 20-Pin QSOP (MAX1666A/V/X) Packages
The MAX1666 provides complete protection against overvoltage, undervoltage, overcharge current, overdischarge current, and cell mismatch for 2-cell to 4-cell lithium-ion (Li+) battery packs. The voltage of each cell in the battery pack is checked and compared to the programmable threshold and to the other cells in the pack.
The MAX1666 protects the battery pack in an overcurrent condition by disconnecting the pack from the load at a programmable limit. On-chip power MOSFET drivers control external P-channel MOSFETs to disconnect the cells from external terminals when faults occur.
The MAX1666 employs a unique timing scheme that allows three modes of operation for optimal performance and battery power conservation. The MAX1666 can operate in a stand-alone configuration or in conjunction with a microcontroller. It is available in four versions: the S version monitors two Li+ cells, the A and V versions monitor three cells, and the X version monitors four cells. When the charge path is disabled by the charge control pin, the MAX1666A reduces current consumption compared to the MAX1666S/V/X.
Applications
- 2/3/4-Cell Lithium-Ion Battery Pack
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX1665 | Lithium-Ion Battery Pack Protector |
Latest Discussions
No discussions on MAX1666X yet. Have something to say?
Start a Discussion on EngineerZone®