MAX1664
Active Matrix Liquid Crystal Display (AMLCD) Supply
Low-Noise, Integrated Solution Powers Active-Matrix TFT LCD Displays
Part Details
- Integrates All Active Circuitry for Three DC-DC Converters
- Ultra-Small External Components (ceramic capacitors, 2µH to 5µH inductors)
- DC-DC Converters Phase-Locked to Backplane Frequency for Lowest Noise
- Low Operating Voltage (down to +2.8V)
- Adjustable Output Voltage from VIN to +5.5V
- Load Currents Up to 500mA
- Adjustable TFT Gate Driver Output:
- Positive, VIN to +28V
- Negative, 0 to -10V (-20V with added components)
- Positive, VIN to +28V
- Includes 0.35Ω Backplane Driver
- 1µA Shutdown Current
- Power-Ready Output Signal
The MAX1664 integrates power-supply and backplane drive circuitry for active-matrix thin-film-transistor (TFT) liquid crystal displays. Included are a single-output, pulse-width-modulation boost converter (0.25Ω switch), a dual-output (positive and negative) gate-driver supply using one inductor, an LCD backplane driver, and a simple phase-locked loop to synchronize all three outputs.
High switching frequency (1MHz nominal) and phase-locked operation allow the use of small, minimum-height external components while maintaining low output noise. A +2.8V to +5.5V input voltage range allows operation with any logic supply. Output voltages are adjustable to +5.5V (DC-DC 1) and to +28V and-10V (DC-DC 2). The negative output voltage can be adjusted to -20V with additional components. Also included are a logic-level shutdown and a "Ready" output (RDY) that signals when all three outputs are in regulation.
The boost-converter operating frequency can be set at 16, 24, or 32 times the backplane clock. This flexibility allows a high DC-DC converter frequency to be used with LCD backplane clock rates ranging from 20kHz to 72kHz. The MAX1664 is supplied in a 1.1mm-high TSSOP package.
Applications
- LCD Modules
- LCD Panels
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Display Driver Electronics 8 | ||
MAX6950 | PRODUCTION | Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers |
MAX6951 | PRODUCTION | Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers |
MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
MAX6958 | PRODUCTION | 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan |
MAX6959 | PRODUCTION | 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan |
MAX7219 | PRODUCTION | Serially Interfaced, 8-Digit, LED Display Drivers |
MAX7221 | PRODUCTION | Serially Interfaced, 8-Digit, LED Display Drivers |
Latest Discussions
No discussions on max1664 yet. Have something to say?
Start a Discussion on EngineerZone®