MAX16627

PRODUCTION

Low-Input-Voltage, Smart Power-Stage ICs with Integrated Current and Temperature Sensors

Part Models
1
1ku List Price
Starting From $8.24

Part Details

  • Space-Optimized Solution
    • Monolithic, Smart Power Stage
    • Small Footprint: 22mm2 or 24mm2
  • Peak Efficiency with 8-Phase, 600kHz, 4.5V VIN
    • 95.4% at 1V VOUT
    • 93.1% at 0.6V VOUT
  • 300kHz to 1.3MHz Switching Frequency
  • Telemetry and Fault Reporting through Controller IC PMBus
    • Accurate Temperature Monitoring and Reporting
    • Accurate per-Phase Current Reporting
    • Fault_ID Indicates Type of Fault
    • SEL Input for Single-/Parallel-Mode Operation (MAX16625C/MAX16627C) or VX_FAULT Output (MAX16625A/B, MAX16627A/B)
  • Advanced Self-Protection Features
    • Supply and Boost UVLO Protection
    • Input Supply OVLO Protection
    • Boost Refresh
    • VX Short and Overtemperature Shutdown
    • VX Open and Short Detection at Power-up
    • Fast Overcurrent Protection
    • I/O Open/Short Pin Startup Check
MAX16627
Low-Input-Voltage, Smart Power-Stage ICs with Integrated Current and Temperature Sensors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16627 yet. Have something to say?

Start a Discussion on EngineerZone®