MAX1661

Serial to Parallel Parallel to Serial Converters and Load Switch Controllers with SMBus Interface

SMBus Interfaced Controller Simplifies Power Plane Switching

Viewing:

Part Details

  • Performs Serial-to-Parallel and Parallel-to-Serial Conversions
  • Three General-Purpose Digital Input/Output Pins (withstand +28V)
  • SMBus 2-Wire Serial Interface
  • Supports SMBSUS-bar Asynchronous Suspend Mode
  • 3µA Supply Current
  • +2.7V to +5.5V Supply Range
  • Space-Saving, Low-Cost 10-Pin µMAX Package
MAX1661
Serial to Parallel Parallel to Serial Converters and Load Switch Controllers with SMBus Interface
MAX1661, MAX1662, MAX1663: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1661 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed