MAX1618

NOT RECOMMENDED FOR NEW DESIGNS

Remote Temperature Sensor with SMBus Serial Interface

Industry's Smallest Remote Diode Temperature Sensor - Measurement and Protection in a uMAX-10

Part Details

  • Single Channel: Measures Remote CPU Temperature
  • No Calibration Required
  • SMBus 2-Wire Serial Interface
  • Programmable Under/Overtemperature Alarms
  • Overtemperature Output for Fan Control (Thermostat Mode)
  • Supports SMBus Alert Response Accuracy
    • ±3°C (+60°C to +100°C)
    • ±5°C (-55°C to +120°C)
  • 3°A (typ) Standby Supply Current
  • 900°A (max) Supply Current in Autoconvert Mode
  • +3V to +5.5V Supply Range
  • Small 10-Pin °MAX Package
MAX1618
Remote Temperature Sensor with SMBus Serial Interface
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
MAX1617A PRODUCTION Remote/Local Temperature Sensor with SMBus Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1618 yet. Have something to say?

Start a Discussion on EngineerZone®