MAX1612
Bridge Battery Backup Controllers for Notebooks
Reduce the Number of Backup (Bridge) Battery Cells in Notebooks with Backup Controller
Part Details
- Reduce Battery Size and Cost
- Four Key Circuit Blocks
- Adjustable Boost DC-DC Converter
- NiCd/NiMH Trickle Charger
- Always-On Linear Regulator (+28V Input)
- Low-Battery Detector
- Low 18µA Quiescent Current
- Selectable Charging/Discharging Rates
- Preset Linear-Regulator Voltage
- 5V (MAX1612)
- 3.3V (MAX1613)
- 4V to 28V Main Input Voltage Range
- Internal Switch Boost Converter
- Small 16-Pin QSOP Package
The MAX1612/MAX1613 manage the bridge battery (sometimes called a hot-swap or auxiliary battery) in portable systems such as notebook computers. They feature a step-up DC-DC converter that boosts 2-cell or 3-cell bridge-battery voltages up to the same level as the main battery. This voltage boosting technique reduces the number of cells otherwise required for a 6-cell plus diode-OR bridging scheme, reducing overall size and cost. Another key feature is a trickle-charge timer that minimizes battery damage caused by constant charging and eliminates trickle-charge current drain on the main battery once the bridge battery is topped off.
These devices contain a highly flexible collection of independent circuit blocks that can be wired together in an autonomous stand-alone configuration or used in conjunction with a microcontroller. In addition to the boost converter and charge timer, there is a micropower linear regulator (useful for RTC/CMOS backup as well as for powering a microcontroller) and a high-precision low-battery detection comparator.
The two devices differ only in the preset linear-regulator output voltage: +5.0V for the MAX1612 and +3.3V for the MAX1613. Both devices come in a space-saving 16-pin QSOP package.
Applications
- Backup Battery Applications
- Notebook Computers
- Portable Equipment
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX1612 yet. Have something to say?
Start a Discussion on EngineerZone®