MAX1610

Digitally Controlled CCFL Backlight Power Supplies

SMBus™ Controlled CCFL Supply Provides Bright, Flicker-Free Operation and Protects Lamps

Viewing:

Part Details

  • Direct Digital Control of CCFL Brightness
  • Low Supply Current:
    • 3mA Max Operating
    • 20µA Max Shutdown
  • Low-Voltage Operation, Down to 4.5V
  • Internal 26V, 0.7Ω Power Switch
  • Protection Against Open or Shorted Lamps
  • Supports Isolated Transformer Secondary Winding
  • SMBus Serial Interface (MAX1611)
  • No Flicker at Low Brightness (internal 280Hz current chopping)
  • High Power-to-Light Efficiency
  • Selectable 290kHz/145kHz Switching Frequency
  • Oscillator SYNC Input
  • 16-Pin Narrow SO Package
MAX1610
Digitally Controlled CCFL Backlight Power Supplies
MAX1610, MAX1611: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
CCFL Controllers 2
MAX753 NOT RECOMMENDED FOR NEW DESIGNS CCFL Backlight and LCD Negative Contrast Controller
MAX1739 NOT RECOMMENDED FOR NEW DESIGNS Wide-Brightness-Range CCFL Backlight Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1611EVKIT

Evaluation Kit for the MAX1610, MAX1611

Product Details

The MAX1611 evaluation kit (EV kit) is an assembled surface-mount demonstration board. The kit embodies the standard cold-cathode fluorescent lamp application circuit shown in Figure 4 of the MAX1610/MAX1611 data sheet. Additional circuitry allows an IBM®-compatible personal computer to use its parallel port to emulate an Intel System Management Bus (SMBus™) interface.

The board comes with a MAX1611 installed, but with minimal modification, the EV kit can also be used to evaluate the MAX1610.

Applications

  • Instrument Displays
  • Notebook Computers
  • Point-of-Sale Terminals
  • Portable Medical Equipment

MAX1610EVKIT

Evaluation Kit for the MAX1610, MAX1611

Product Details

The MAX1611 evaluation kit (EV kit) is an assembled surface-mount demonstration board. The kit embodies the standard cold-cathode fluorescent lamp application circuit shown in Figure 4 of the MAX1610/MAX1611 data sheet. Additional circuitry allows an IBM®-compatible personal computer to use its parallel port to emulate an Intel System Management Bus (SMBus™) interface.

The board comes with a MAX1611 installed, but with minimal modification, the EV kit can also be used to evaluate the MAX1610.

Applications

  • Instrument Displays
  • Notebook Computers
  • Point-of-Sale Terminals
  • Portable Medical Equipment

MAX1611EVKIT
Evaluation Kit for the MAX1610, MAX1611
MAX1610EVKIT
Evaluation Kit for the MAX1610, MAX1611

Latest Discussions

No discussions on MAX1610 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed