MAX16070

Obsolete

12-Channel/8-Channel, Flash-Configurable System Monitors with Nonvolatile Fault Registers

Highly Integrated, 12-Channel/8-Channel, System-Management ICs with NV Fault Monitoring

Part Details

  • Operate from 2.8V to 14V
  • ±2.5% Current-Monitoring Accuracy
  • 1% Accurate 10-Bit ADC Monitors 12/8 Voltage Inputs
  • Single-Ended or Differential ADC for System Voltage/Current Monitoring
  • Integrated High-Side, Current-Sense Amplifier
  • 12/8 Monitored Inputs with Overvoltage/Undervoltage/Early Warning Limit
  • Nonvolatile Fault Event Logger
  • Two Programmable Fault Outputs and One Reset Output
  • Eight General-Purpose Inputs/Outputs Configurable as:
    • Dedicated Fault Outputs
    • Watchdog Timer Function
    • Manual Reset
    • Margin Enable
  • SMBus (with Timeout) or JTAG Interface
  • Flash Configurable Time Delays and Thresholds
  • -40°C to +85°C Operating Temperature Range
MAX16070
12-Channel/8-Channel, Flash-Configurable System Monitors with Nonvolatile Fault Registers
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Sequencers 3
MAX16047 PRODUCTION 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
MAX16065 LAST TIME BUY 12-Channel/8-Channel Flash-Configurable System Managers with Nonvolatile Fault Registers
MAX16046 PRODUCTION 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Product 3
MAX16049 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

Latest Discussions

No discussions on MAX16070 yet. Have something to say?

Start a Discussion on EngineerZone®