MAX16067

6-Channel, Flash-Configurable System Manager with Nonvolatile Fault Registers

Highly Integrated, 6-Channel, System-Management IC with Nonvolatile Fault Monitoring

Part Details

  • Operates from 2.8V to 14V
  • 1% Accurate, 10-Bit ADC Monitors 6 Voltage Inputs
  • Analog EN Monitoring Input
  • 6 Monitored Inputs with Overvoltage and Undervoltage Limits
  • Nonvolatile Fault Event Logger
  • Power-Up and Power-Down Sequencing Capability
  • 6 Outputs for Sequencing/Power-Good Indicators
  • 3 Configurable Charge-Pump Outputs
  • Six General-Purpose Inputs/Outputs Configurable as:
    • Dedicated Fault Output
    • Watchdog Timer Function
    • Manual Reset
    • SMBus Alert
    • Fault Propagation Input/Output
  • SMBus and JTAG Interface
  • Supports Cascading with MAX16065/MAX16066
  • Flash-Configurable Time Delays and Thresholds
  • -40°C to +85°C Extended Operating Temperature Range
MAX16067
6-Channel, Flash-Configurable System Manager with Nonvolatile Fault Registers
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Sequencers 1
MAX16047 PRODUCTION 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Product 1
MAX16049 12-/8-Channel EEPROM-Programmable System Managers with Nonvolatile Fault Registers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

Latest Discussions

No discussions on MAX16067 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed