MAX1589A

PRODUCTION

Low-Input-Voltage, 500mA LDO Regulator with Active-Low RESET in SOT and TDFN

Part Models
12
1ku List Price
Starting From $1.44
Viewing:

Part Details

  • Low 1.62V Minimum Input Voltage
  • Guaranteed 500mA Output Current
  • ±0.5% Initial Accuracy
  • Low 175mV Dropout at 500mA Load
  • 70ms Active-Low RESET Output Flag
  • Supply Current Independent of Load and Dropout Voltage
  • Logic-Controlled Shutdown
  • Thermal-Overload and Short-Circuit Protection
  • Preset Output Voltages (0.75V, 1.0V, 1.3V, 1.5V, 1.8V, 2.5V, and 3.0V)
  • Tiny 6-Pin Thin SOT23 Package (< 1.1mm High)
  • Thin 6-Pin TDFN Package (< 0.8mm High)
MAX1589A
Low-Input-Voltage, 500mA LDO Regulator with Active-Low RESET in SOT and TDFN
MAX1589A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1589a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed