MAX1578

Complete Bias and White LED Power Supplies for Small TFT Displays

First Complete LCD Bias and WLED Backlight Supplies for Small TFT Displays

Part Details

  • Four Regulators in One Package
  • Bias Power Using Charge Pumps
    +5V at 25mA for Source Driver`
    +15V at 100µA for VON
    -10V at 100µA for VOFF
    No External Diodes Required
    Output Sequencing
    POS, NEG, and MAIN Are Autodischarged During Shutdown
  • LED Backlight Power Using Boost Converter
    Series LED Connection for Uniform Illumination
    Supports Up to 8 LEDs at 25mA (max)
    900mW (max) Power
    PWM or Analog Dimming Control
    Overvoltage Protection
    Low Input/Output Ripple
    Soft-Start with Zero Inrush Current
    Fast 1MHz PWM Operation for Small Component Size
    Temperature Derating Function (MAX1579)
  • High Efficiency
    Bias: 83% (5.0V at 25mA, 15V/-10V at 100µA)
    LED: 84% (6 LEDs at 20mA)
  • Uses Only Ceramic Capacitors and Only One Inductor
  • Independent Enable Inputs for LED and Bias Power
  • Thermal-Shutdown Protection
  • 1µA Shutdown Current
  • Tiny 4mm x 4mm Thin QFN Package
  • MAX1578
    Complete Bias and White LED Power Supplies for Small TFT Displays
    Ask a Question

    Documentation

    Learn More

    Latest Discussions

    No discussions on MAX1578 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed