MAX1534ETE
High-Efficiency, Triple-Output, Keep-Alive Power Supply for Notebook Computers
High-Efficiency, Triple-Output, Keep-Alive Power Supply for Notebook Computers
Part Details
- One Switching and Two Linear Regulators
- Switching Regulator
- +4.5V to +24V Input Voltage Range
- Over 95% Efficiency
- Up to 500mA Output Current
- Up to 200kHz Switching Frequency
- Fixed 5V or Adjustable Output Voltage
- Internal 0.5Ω PMOS Switch
- 100% Maximum Duty Cycle for Low-Dropout Operation
- Two Low-Dropout Linear Regulators
- Up to 160mA Output Current (Each)
- 3.3V/Adj Output Voltage for OUT1
- 1.8V/Adj Output Voltage for OUT2
- ±1.5% Accurate Output Voltage
- ±4% Accurate Shutdown for Low Battery Detection
- Thermal Shutdown Protection
- POK Output
- 1mW Typical Standby Power
The MAX1534 is a high-efficiency, triple-output power supply for keep-alive (always on) voltage rails. The 500mA buck regulator with an internal current-limited 0.5Ω PMOS steps down the battery or wall adapter supply rail to a fixed 5V or an adjustable output voltage. Two integrated low-voltage linear regulators follow this output and provide two independent preset output voltages of 3.3V and 1.8V, or adjustable output voltages.
The buck regulator utilizes a peak current-limit, pulse-frequency modulation (PFM) architecture for highest light-load efficiency to conserve battery life. High switching frequencies (up to 200kHz) allow the use of tiny surface-mount inductors and output capacitors. Operation to 100% duty cycle minimizes dropout voltage (250mV at 500mA).
The low-dropout linear regulators use an internal P-channel metal-oxide (PMOS) pass transistor to minimize supply current and deliver up to 160mA each of continuous current.
The MAX1534 includes a power-OK (POK) signal that indicates all outputs are in regulation. The 4% accurate threshold of the active-low SHDN input permits its use as a low-battery detector.
The MAX1534 is available in a small 16-pin thin QFN (4mm x 4mm) package, occupying 33% less board space than discrete solutions.
Applications
- 2 to 4 Li+ Cell Battery-Powered Devices
- Handheld Devices
- Keep-Alive Supplies
- Notebook and Subnotebook Computers
- Standby Supplies
- Wake On LAN®
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Internal Power Switch Buck Regulators 1 | ||
MAX1776 | PRODUCTION | 24V, 600mA Internal Switch, 100% Duty Cycle, Step-Down Converter |
Evaluation Kits
Latest Discussions
No discussions on MAX1534ETE yet. Have something to say?
Start a Discussion on EngineerZone®